(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Drill Point Gauge with Chain, Carbon Steel, EA725SD-18

Radius Gauges - Drill Point Gauge with Chain, Carbon Steel, EA725SD-18
  • Volume Discount

[Product Specifications]
・Measurable drill dia.-Dia. 3 to 45mm
・Tip angle-118°
・Overall length-110mm
・Weight-160g
・Material-Carbon tool steel
・For measurement of drill tip angle, chisel edge deviation, lip height difference
・By angle adjustment with gauge head(60°, 70°, 90°, 125°, 135°, 150° divisions), the tool can also be used as a tip angle gauge for a stuff.

Part Number

Configured Part Number is shown.

EA725SD-18

Part Number
EA725SD-18
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-18 in the Radius Gauges - Drill Point Gauge with Chain, Carbon Steel, EA725SD-18 series.

Additional Products in this Category

Tech Support