(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-16

Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-16
  • Volume Discount

[Product Specifications]
・Tip angle-60°, 70°, 90°, 118°, 125°, 135°, 150°, 160°
・Dim.-77(W) x 1(D) x 77(H)mm
・Weight-11g
・Material-Stainless steel
・With ball chain
・Example of application of blade tip angle for a stuff is engraved and is useful for drill edge grinding.

Part Number

Configured Part Number is shown.

EA725SD-16

Part Number
EA725SD-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-16 in the Radius Gauges - Drill Point Gauge with Chain, Stainless Steel, EA725SD-16 series.

Additional Products in this Category

Tech Support