(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Angle Gauge, Steel, EA725SD-1

Radius Gauges - Angle Gauge, Steel, EA725SD-1
  • Volume Discount

[Product Specifications]
・Measurement range-1 to 45°
・Frame dim.-116mm
・Steel
・18 pcs/set

Part Number

Configured Part Number is shown.

EA725SD-1

Part Number
EA725SD-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-1 in the Radius Gauges - Angle Gauge, Steel, EA725SD-1 series.

Additional Products in this Category

Tech Support