(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pitch gauge (Metric)

Pitch gauge (Metric)
  • Volume Discount

Esco pitch gauge (metric).
There are two types depending on size and weight.
Materials: Steel

Part Number

Configured Part Number is shown.

Part Number
EA725SA-1B
EA725SA-1C
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Number of sheets
(sheet)
Standard Weight
(g)
1 Piece(s)Available

8 Days or more

451834034670328Pitch size (mm): 0.25·0.30·0.35·0.40·0.45·0.50·0.55·0.60·0.65·0.70·0.75·0.80·0.85·0.90·1·1.10·1.20·1.25·1.30·1.40·1.50·1.60·1.70·1.75·1.80·1.90·2·2.5054
1 Piece(s)Available

9 Days or more

451834023218126Pitch size (mm): 0.5·0.75·1.10·1.25·1·1.5·1.75·2·2.5·3·3.5·4·4.5·5·5.5·6·6.5·7·7.5·8·8.5·9·9.5·10·10.5·11·11.5114

Loading...

  1. 1

Basic Information

Materials Steel Frame size(mm) 65×15×12 Product Type Millimeter

Additional Products in this Category

Tech Support