(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Stainless Steel] Feeler Gauge EA725RH-0.5

[Stainless Steel] Feeler Gauge EA725RH-0.5
  • Volume Discount

[Product Specifications]
・Leaf length-1m
・Leaf width-12.7mm
・Material-Stainless steel
・Case dim.-77 x 77 x 22mm
・For assembling, adjustment, Only a required length can be cut and used.
・Dim. (mm)…0.005

Part Number

Configured Part Number is shown.

EA725RH-0.5

Part Number
EA725RH-0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RH-0.5 in the [Stainless Steel] Feeler Gauge EA725RH-0.5 series.

Additional Products in this Category

Tech Support