(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Feeler Gauge EA725RB-1 (Part Numbers)

Steel Feeler Gauge EA725RB-1
  • Volume Discount

[Product Specifications]
・Blade length-125mm
・20 pcs/set
・Width-12.7mm
・High carbon spring steel
・Dim.-0.001/0.025mm, 0.0015/0.038mm, 0.002 /0.051mm, 0.003/0.076mm, 0.004 /0.102mm, 0.005/0.127mm, 0.006 /0.152mm, 0.007/0.178mm, 0.008 /0.203mm, 0.009/0.229mm,0.01 /0.254mm, 0.012/0.305mm, 0.014 /0.356mm, 0.015/0.381mm, 0.016/0.406mm, 0.018/0.457mm, 0.02/0.508mm, 0.022/0.559mm, 0.024/0.610mm, 0.025/0.635mm

Part Number

Configured Part Number is shown.

EA725RB-1

Part Number
EA725RB-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RB-1 in the Steel Feeler Gauge EA725RB-1 series.

Additional Products in this Category

Tech Support