(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Divider EA725KF-12

Divider EA725KF-12
  • Volume Discount

[Product Specifications]
・Material-Steel
・With fixing screw
・Interchangeable tip
・Measurement range…200mm

Part Number

Configured Part Number is shown.

EA725KF-12

Part Number
EA725KF-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725KF-12 in the Divider EA725KF-12 series.

Additional Products in this Category

Tech Support