(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inner Diameter Gauge - Small Hole Measuring, EA725FK (Part Numbers)

Inner Diameter Gauge - Small Hole Measuring, EA725FK
  • Volume Discount

[Product Specifications]
・Measurement range-(3.2 to 5.1mm)(5.1 to 7.6mm)(7.6 to 10.2mm) (10.2 to 12.7mm)
・Adjust to the hole diameter and then measure the ball section with a micrometer, etc.
・Specification…Set of 4 pcs
・Specification…Set of 4 pcs

Part Number

Configured Part Number is shown.

EA725FK

Part Number
EA725FK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support