(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Working Mirror with Magnet EA724EK-2

Working Mirror with Magnet EA724EK-2
  • Volume Discount

[Product Specifications]
・Mirror receptacle-Stainless steel
・The backside of the mirror is made of corrosion-resistant stainless steel.
・Magnification-Actual size
・Mirror material-Glass
・Mirror dia.…Dia. 82mm

Part Number

Configured Part Number is shown.

EA724EK-2

Part Number
EA724EK-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724EK-2 in the Working Mirror with Magnet EA724EK-2 series.

Additional Products in this Category

Tech Support