(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Phase Sequence Indicator EA711TA-1

Phase Sequence Indicator EA711TA-1
  • Volume Discount

[Product Specifications]
・Working voltage range-3-phase 100 to 600 VAC
・Working frequency range-45Hz to 70Hz
・LED display of normal-phase, reverse-phase and open-phase
・Category temperature range-0℃ to 40℃
・Dim.-Body: 78 x 32.5 x 102mm,Test lead: about 60cm (Red, White, Blue)
・Weight-About 212g (including test lead)
・With a case

Part Number

Configured Part Number is shown.

EA711TA-1

Part Number
EA711TA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA711TA-1 in the Phase Sequence Indicator EA711TA-1 series.

Additional Products in this Category

Tech Support