(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Digital Ohmmeter (comparison judgment function)

Digital Ohmmeter (comparison judgment function)
  • Volume Discount

[Features]
·Integrated hard case type
·New JIS certified 5 range insulation resistance meter
·Stable display and fast measurement
·The response time for converter judgment results is 0.8 seconds
·Shock-resistant settings that can withstand drops from 1 m on concrete
·No LED light
・ Continuity check function with 200 mA
·DC voltage measurement function
·Live wire warning, automatic discharge, automatic AC/DC discrimination, comparator (comparison judgment function), automatic power save
·Equipped with a comparator function that issues red when the measured value is less than the reference value.

Part Number

Configured Part Number is shown.

Part Number
EA709B-1A
EA709B-2A
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Manufacturer model no. Accessories
1 Piece(s)Available

9 Days or more

4548745846966IR4051-10Test lead, neck strap, instruction manual, test battery
1 Piece(s)Available

9 Days or more

4548745846973IR4051-11Lead set with switch, neck strap, instruction manual, test battery

Loading...

  1. 1

Basic Information

Analog/digital Digital Product category Main unit Number of ranges 5
Rated Measurement Voltage(V) 50/125/250/500/1000 Insulation resistance measurement range(MΩ) 0.2 to 4000 Auto discharge function (Automatic discharge function) none
Comparator function Yes Communication function none Power Supply AA batteries x 4
Dimensions(mm) 159×53×177 Main body mass(g) 600

Additional Products in this Category

Tech Support