(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Clamp Meter for Frequency Measurement EA708D-15

Digital Clamp Meter for Frequency Measurement EA708D-15
  • Volume Discount

[Product Specifications]
・DC/AC voltage-400/600V
・AC current-40/400A
・Resistance-400Ω
・Frequency (voltage)-4k/40k/400k/4M/10MHz
・Frequency (current)-20 to 4k/10kHz
・Data hold function
・Continuity buzzer
・Clamp ID/opening dia.-25/29mm
・Power supply-AAA battery x 2 pcs
・Dim.-50(W) x 28(D) x 193(H)mm
・Weight-About 230g
・With a case
・With a test lead

Part Number

Configured Part Number is shown.

EA708D-15

Part Number
EA708D-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support