(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Clamp Meter EA708D-14A

Digital Clamp Meter EA708D-14A
  • Volume Discount

[Product Specifications]
・DC voltage-400m/4/40/400/600V
・AC voltage-400m/4/40/400/600V
・AC current-400/1,000A
・Resistance-400/4k/40k/400k/4M/40MΩ
・Power supply-AAA battery x 2 pcs
・Clamp ID-54mm
・Dim.-95(W) x 45(D) x 238(H)mm
・Weight-About 290g
・With a test lead and case

Part Number

Configured Part Number is shown.

EA708D-14A

Part Number
EA708D-14A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support