(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hardness Check EA706V【6 Pieces Per Package】

Hardness Check EA706V
  • Volume Discount

[Product Specifications]
・Hardness (HRC)-40, 45, 50, 55, 60, 65
・Length-175mm
・File-Length: 65mm, Dia.: 4.3mm
・If there is a scratch on the surface, the hardness is less than that displayed in the tester.
・The bent end of tester enables to check the hardnessof the plane, curved, inside surfaces.

Part Number

Configured Part Number is shown.

EA706V

Part Number
EA706V
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA706V in the Hardness Check EA706V series.

Additional Products in this Category

Tech Support