(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-Sparking Box End Wrench - Combination Type, Aluminum Bronze, EA642LC-10

Non-Sparking Box End Wrench - Combination Type, Aluminum Bronze, EA642LC-10
  • Volume Discount

[Product Specifications]
・Material-Aluminum bronze
・45° type
・Opp edge (mm)…10
・Length(mm)…160

Part Number

Configured Part Number is shown.

EA642LC-10

Part Number
EA642LC-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA642LC-10 in the Non-Sparking Box End Wrench - Combination Type, Aluminum Bronze, EA642LC-10 series.

Additional Products in this Category

Tech Support