(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(1/2")[Explosion-Proof] Socket EA642LM-19

(1/2")[Explosion-Proof] Socket EA642LM-19
  • Volume Discount

【Product Specifications】
・Drive size-1/2
・6 pt
・Material-Aluminum bronze
・Size(mm)…19
・Length…37mm

Part Number

Configured Part Number is shown.

EA642LM-19

Part Number
EA642LM-19
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support