(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp (Auto-Adjust) EA639WB-1

Toggle Clamp (Auto-Adjust) EA639WB-1
  • Volume Discount

[Product Specifications]
・Horizontal lever type
・Vertical lever lower part hold type
・Clamp-Polyethylene cap
・Material-Steel(nickel plating)
・Auto adjustment function that adjusts tightening automatically according to the workpiece size
・Clamping capacity(kg)-204
・Mounting fitting-23x38mm
・Length-167mm

Part Number

Configured Part Number is shown.

EA639WB-1

Part Number
EA639WB-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639WB-1 in the Toggle Clamp (Auto-Adjust) EA639WB-1 series.

Additional Products in this Category

Tech Support