(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch-Type Toggle Clamp EA639FF

Latch-Type Toggle Clamp EA639FF
  • Volume Discount

[Product Specifications]
・Tightening capacity-200kg
・Dim.-(Side x Width x Height)-43 x 150 x 19mm
・Attachment-43 x 26mm
・Lateral hook type

Part Number

Configured Part Number is shown.

EA639FF

Part Number
EA639FF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

46 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639FF in the Latch-Type Toggle Clamp EA639FF series.

Additional Products in this Category

Tech Support