(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Toggle clamp, material: Stainless steel, type: Vertical latch type

Toggle clamp, material: Stainless steel, type: Vertical latch type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.
· Material: Stainless steel
·Model: Vertical latch type

Part Number

Configured Part Number is shown.

Part Number
EA639SF-1
EA639SF-2
EA639SF-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Mounting hole
1 Piece(s)Available

12 Days or more

36×81×87(H)mm113g35×26mm4548745180022225 kg⌀5.3 mm × 4 locations
1 Piece(s)Available

12 Days or more

40×121.6×107(H)mm250g40×33.3mm4548745180053450 kg⌀7.1 mm × 4 locations
1 Piece(s)Available

12 Days or more

53×132.4×149(H)mm700g53×47.6mm4548745180039900 kg⌀8.7 mm × 4 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material Stainless steel Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Model Vertical latch type

Additional Products in this Category

Tech Support