(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp, type: Lateral latch type, material: Stainless steel

Toggle clamp, type: Lateral latch type, material: Stainless steel
  • Volume Discount

[Features]
·esco, toggle clamp
·Ring length can be adjusted.
· Material: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
EA639SF-12
EA639SF-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length of Ring Size Weight Mounting bracket JAN code Tightening capability Mounting hole
1 Piece(s)Available

11 Days or more

87.5mm44.4×121.8×42.3mm225g44.4×39.7mm4548745178647318 kg⌀6.7 mm × 4 locations, ⌀6.3 mm × 2 locations
1 Piece(s)Available

10 Days or more

114.5mm54×171.9×76.1mm680g54×60.3mm4548745178593900 kg⌀8.6 mm × 4 locations, ⌀8.5 mm × 2 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material Stainless steel Toggle clamp unit/option Unit
Toggle clamp direction Side Attachment Flange base Model Horizontal latch type

Additional Products in this Category

Tech Support