(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639CA-1

Toggle Clamp EA639CA-1
  • Volume Discount

[Product Specifications]
・Vertical lever lower part hold type
・CA-1: high base type
・Tightening capacity-68kg
・Clamp section-Neoprene cap
・A…26
・B…57
・C…48
・D…25
・Fitting: E x F…26 x 26

Part Number

Configured Part Number is shown.

EA639CA-1

Part Number
EA639CA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639CA-1 in the Toggle Clamp EA639CA-1 series.

Additional Products in this Category

Tech Support