(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp, type: Horizontal lever/lower presser type, body material: Stainless steel

Toggle clamp, type: Horizontal lever/lower presser type, body material: Stainless steel
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639SC-1
EA639SC-2
EA639SC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp part Size Weight Mounting bracket JAN code Tightening capability Handle Opening Angle Bar Opening Angle Mounting hole
1 Piece(s)Available

12 Days or more

Pan head screw head23.8×79×17.3(H)mm35g23.8×23.8mm454874518000827 kg80°90°4 positions
1 Piece(s)Available

12 Days or more

hex bolt head36×143.5×37.8(H)mm130g36×37mm454874518001590 kg60°85°5.5 × 6.3 mm × 4 locations
1 Piece(s)Available

12 Days or more

hex bolt head36×173×47.6(H)mm265g36×38mm4548745179453227 kg65°90°4 positions

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material Stainless steel Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Model Horizontal lever/lower presser type

Additional Products in this Category

Tech Support