(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Toggle clamp (latch type/horizontal hook type)

Toggle clamp (latch type/horizontal hook type)
  • Volume Discount

Latch type/horizontal hook type.
Hook length can be adjusted.
[Materials]Steel (zinc plating)

Part Number

Configured Part Number is shown.

Part Number
EA639F-1
EA639F-2
EA639F-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Mounting hole Hook diameter
1 Piece(s)Available

12 Days or more

49.2×212×36.5(H)mm270g49.2×38.1mm4518340703162170 kg⌀5.6 mm × 4 locations8mm
1 Piece(s)Available

12 Days or more

65.7×287.5×57.4(H)mm624g65.7×47.6mm4518340703179340 kg⌀8.7 mm × 4 locations9.5mm
1 Piece(s)Available

12 Days or more

85.7×338.4×67(H)mm1130g85.7×54mm4518340703186450 kg⌀10.3 mm × 4 locations12.7mm

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Hook Attachment Flange base Details of materials Steel (zinc plating)
Model Latch type/horizontal hook type

Additional Products in this Category

Tech Support