(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Toggle clamp (Vertical latch type)

Toggle clamp (Vertical latch type)
  • Volume Discount

Esco clamping parts (for manual tightening) toggle clamp (vertical latch type).

Part Number

Configured Part Number is shown.

Part Number
EA639FA
EA639FA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Mounting hole
1 Piece(s)Available

12 Days or more

36×81×87(H)mm113g35×26mm4518340703193225 kg⌀5.3 mm × 4 locations
1 Piece(s)Available

12 Days or more

53×132.4×149(H)mm700g53×47.6mm4548745179156900 kg⌀8.7 mm × 4 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Details of materials Steel (zinc plating)
Model Vertical latch type

Additional Products in this Category

Tech Support