(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
·Esco, clamping parts (for manual tightening) toggle clamp.
·Adjustable clamp position
Part Number |
---|
EA639CL |
EA639SA-1 |
Loading...
Type | Toggle clamp/supplies | Toggle clamp unit/option | Unit | Toggle clamp direction | Top |
---|---|---|---|---|---|
Attachment | Flange base | Size | 33.3×50×74.4(H)mm | Weight | 60g |
Mounting bracket | 33.3×25.4mm | Handle Opening Angle | 56° | Model | Vertical lever/lower presser type |
Bar Opening Angle | 100° | Mounting hole | ⌀4.4 × 4 locations |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy