(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Toggle Clamp EA639CN

Toggle Clamp EA639CN
  • Volume Discount

[Product Specifications]
・Vertical lever lower part hold type
・Clamp part-Neoprene cap
・Made-steel(galvanized)
・Overall height-342mm
・Clamping capacity-550kg
・Fitting(mm)-64.3 x 76.2

Part Number

Configured Part Number is shown.

EA639CN

Part Number
EA639CN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639CN in the Toggle Clamp EA639CN series.

Additional Products in this Category

Tech Support