(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

toggle clamp, clamp part: neoprene cap, style: Horizontal lever/lower presser type

toggle clamp, clamp part: neoprene cap, style: Horizontal lever/lower presser type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639CC
EA639CD
EA639CE
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Handle Opening Angle Bar Opening Angle Mounting hole
1 Piece(s)Available

11 Days or more

36×143.5×37.8(H)mm130g36×37mm451834070292990 kg60°85°5.5 × 6.3 mm × 4 locations
1 Piece(s)Available

11 Days or more

38×146.18×39(H)mm140g38×40mm4518340702936100 kg87°79°⌀5 mm × 4 locations
1 Piece(s)Available

11 Days or more

35×173×47.6(H)mm265g35×38mm4518340702943227 kg65°90°4 positions

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Clamp part neoprene cap
Details of materials Steel (zinc plating) Model Horizontal lever/lower presser type

Additional Products in this Category

Tech Support