(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

toggle clamp, clamp part: Neoprene cap, body material: Steel, Zinc Plating (Part Numbers)

toggle clamp, clamp part: Neoprene cap, body material: Steel, Zinc Plating
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

EA639CA-2

Part Number
EA639CA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Opening of the Handle Bar Opening Mounting hole
1 Piece(s)Available

11 Days or more

46(W)×93.7(L)×58.7(H)mm230g46×44mm4548745934984150 kg175°90°⌀7 mm × 4 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Clamp part neoprene cap
Details of materials Steel (zinc plating) Model Vertical lever/lower presser type

Please check the type/dimensions/specifications of the part EA639CA-2 in the toggle clamp, clamp part: Neoprene cap, body material: Steel, Zinc Plating series.

Products like this...

Part Number
EA639CA
EA639CA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Opening of the Handle Bar Opening Mounting hole
1 Piece(s)Available

10 Days or more

25.4(W)×57(L)×35.2(H)mm60g25.4×26.2mm451834070290568 kg--⌀4.4 mm × 4 locations
1 Piece(s)Available

11 Days or more

62.7(W)×135(L)×88(H)mm630g62.7×64mm4548745934991320 kg175°90°⌀7 mm × 4 locations

Additional Products in this Category

Tech Support