(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp, type: Vertical lever/lower presser type, mounting hole: ⌀6.2 mm × 4 places

Toggle clamp, type: Vertical lever/lower presser type, mounting hole: ⌀6.2 mm × 4 places
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639B
EA639BA
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp part Size Mounting size Weight Mounting bracket JAN code Tightening capability Handle Opening Angle Bar Opening Angle Mounting hole Mounting Bracket Size
1 Piece(s)Available

11 Days or more

hex bolt head (M6 × 40mm)44×67×111(H)mm-200g44×33mm4518340702844100 kg65°95°⌀6.2 mm × 4 places-
1 Piece(s)Available

11 Days or more

hex bolt head-33×64mm370g-4518340702851200 kg64°110°-⌀6.2 mm × 4 places

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Details of materials Steel (zinc plating)
Model Vertical lever/lower presser type

Additional Products in this Category

Tech Support