(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Eccentric lever]clamp jaw

[Eccentric lever]clamp jaw
  • Volume Discount

[Applications]
·Lever action allows quick clamping to workpieces

Part Number

Configured Part Number is shown.

Part Number
EA637JD-12
EA637JD-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Screws Compatible T-groove JAN code
1 Piece(s)Available

9 Days or more

M10124548745357950
1 Piece(s)Available

12 Days or more

M12144548745357967

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies Clamp unit/option Unit Clamp method Side cam fixed type
Main unit material hardened steel L1 Size 200mm B Size 48mm

Additional Products in this Category

Tech Support