(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639CH

Toggle Clamp EA639CH
  • Volume Discount

[Product Specifications]
・Horizontal lever lower part hold type
・Clamp section-Neoprene cap
・Capacity-CG: 340kg, CH: 400kg
・A…50
・B…240
・C…75
・D…54
・Fitting: E x F…50 x 70

Part Number

Configured Part Number is shown.

EA639CH

Part Number
EA639CH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639CH in the Toggle Clamp EA639CH series.

Additional Products in this Category

Tech Support