(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Rotary]Stopper

[Rotary]Stopper
  • Volume Discount

[Applications]
·Allows you to position a flat line along the workpiece

Part Number

Configured Part Number is shown.

Part Number
EA637JC-1
EA637JC-2
Part NumberMinimum order quantityVolume DiscountDays to Ship D Size A (Clamp Height) Size JAN code
1 Piece(s)Available

11 Days or more

5mm2.5mm4548745357936
1 Piece(s)Available

11 Days or more

10mm7.5mm4548745357943

Loading...

  1. 1

Basic Information

Type Clamp unit/supplies Clamp unit/option Unit Main unit material hardened steel
F Size 25mm B Size 20mm Model Double fixed type, rotating type

Additional Products in this Category

Tech Support