(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pull-Down Clamp (2 pcs) EA637HA-22【2 Pieces Per Package】

Pull-Down Clamp (2 pcs) EA637HA-22
  • Volume Discount

[Product Specifications]
・Material-Quenched steel
・T slot…22
・Screw…M20
・B…78
・C…5
・H…30
・L1…140

Part Number

Configured Part Number is shown.

EA637HA-22

Part Number
EA637HA-22
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637HA-22 in the Pull-Down Clamp (2 pcs) EA637HA-22 series.

Additional Products in this Category

Tech Support