(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Step Block EA637DB-1

Step Block EA637DB-1
  • Volume Discount

[Product Specifications]
・Material-Quenched steel with anti-wear finish
・H (min.)…110
・H (max.)…150
・A…50
・B…50

Part Number

Configured Part Number is shown.

EA637DB-1

Part Number
EA637DB-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637DB-1 in the Step Block EA637DB-1 series.

Additional Products in this Category

Tech Support