(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Setting Screw EA637CN-316

Setting Screw EA637CN-316
  • Volume Discount

[Product Specifications]
・Material-Quenched steel
・L…16
・H…27
・I…30
・K…20.0
・SW…27

Part Number

Configured Part Number is shown.

EA637CN-316

Part Number
EA637CN-316
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CN-316 in the Setting Screw EA637CN-316 series.

Additional Products in this Category

Tech Support