(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Setting Screw EA637CN-212

Setting Screw EA637CN-212
  • Volume Discount

[Product Specifications]
・Material-Quenched steel
・L…12
・H…18
・I…20
・K…10.5
・SW…17

Part Number

Configured Part Number is shown.

EA637CN-212

Part Number
EA637CN-212
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CN-212 in the Setting Screw EA637CN-212 series.

Additional Products in this Category

Tech Support