(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Spanner EA615-5

Thin Spanner EA615-5
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・Dim.…7 x 8mm
・T…2mm
・Length…125mm

Part Number

Configured Part Number is shown.

EA615-5

Part Number
EA615-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615-5 in the Thin Spanner EA615-5 series.

Additional Products in this Category

Tech Support