(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open Ring Spanner EA605AB-4

Open Ring Spanner EA605AB-4
  • Volume Discount

【Product Specifications】
・Material-Chromium alloyed steel
・10° type
・Dim.(inch)…5/8 x 3/4
・Length(mm)…220
・Point…12

Part Number

Configured Part Number is shown.

EA605AB-4

Part Number
EA605AB-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA605AB-4 in the Open Ring Spanner EA605AB-4 series.

Additional Products in this Category

Tech Support