(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Stainless Steel] Combination Wrench EA614SN-14

[Stainless Steel] Combination Wrench EA614SN-14
  • Volume Discount

【Product Specifications】
・Material-Stainless steel
・15°type
・12 point
・Dim.…14mm
・Length…180mm

Part Number

Configured Part Number is shown.

EA614SN-14

Part Number
EA614SN-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614SN-14 in the [Stainless Steel] Combination Wrench EA614SN-14 series.

Additional Products in this Category

Tech Support