(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Wrench EA614DA-27

Gear Wrench EA614DA-27
  • Volume Discount

[Product Specifications]
・12 point
・Material-Chrome-vanadium steel
・Dim.…27mm
・Length…356mm

Part Number

Configured Part Number is shown.

EA614DA-27

Part Number
EA614DA-27
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614DA-27 in the Gear Wrench EA614DA-27 series.

Additional Products in this Category

Tech Support