(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Spanner Set EA614C-1

Combination Spanner Set EA614C-1
  • Volume Discount

[Product Specifications]
-Combination Spanner Set of 9pcs
・Material-Chrome-vanadium steel
・FullLength-128 to 248mm
・Dim.-6, 7, 8, 10, 12, 13, 14, 17, 19mm
・12 point
・15°Type
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.

Part Number

Configured Part Number is shown.

EA614C-1

Part Number
EA614C-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614C-1 in the Combination Spanner Set EA614C-1 series.

Additional Products in this Category

Tech Support