(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Long Size Combination Spanner EA614C-30

Long Size Combination Spanner EA614C-30
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・12 point
・Mirror finish
・Dim.…30mm
・Length…423mm

Part Number

Configured Part Number is shown.

EA614C-30

Part Number
EA614C-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614C-30 in the Long Size Combination Spanner EA614C-30 series.

Additional Products in this Category

Tech Support