(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

flexible hook wrench (pin type) (Part Numbers)

flexible hook wrench (pin type)
  • Volume Discount

Esco Spanner, Box Wrench, Ratchet Wrench, Flexible Hook Wrench (Pin Type).

Part Number

Configured Part Number is shown.

EA613XG-1A

Part Number
EA613XG-1A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Hook Wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 165 Single Item / Set Single Item Pin Diameter (mm) 3
Materials Steel (Nickel plating finish) Nut outer diameter (mm) 22 to 35 JAN code 4518340185609

Please check the type/dimensions/specifications of the part EA613XG-1A in the flexible hook wrench (pin type) series.

Additional Products in this Category

Tech Support