(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Single-End Ring Wrench EA613NA-22

Single-End Ring Wrench EA613NA-22
  • Volume Discount

【Product Specifications】
・Material-Chromium molybdenum steel
・12 point
・Dim.…22mm
・Length…207mm

Part Number

Configured Part Number is shown.

EA613NA-22

Part Number
EA613NA-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613NA-22 in the Single-End Ring Wrench EA613NA-22 series.

Additional Products in this Category

Tech Support