(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Socket T-Type Wrench EA613AL-9

Square Socket T-Type Wrench EA613AL-9
  • Volume Discount

[Product Specifications]
・Material…Steel
・Sq. dim.…9mm
・Tip OD…18mm
・Length…100mm

Part Number

Configured Part Number is shown.

EA613AL-9

Part Number
EA613AL-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613AL-9 in the Square Socket T-Type Wrench EA613AL-9 series.

Additional Products in this Category

Tech Support