(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

[19Pcs]Tool Set EA612SE-2

[19Pcs]Tool Set EA612SE-2
  • Volume Discount

【Product Specifications】
…Products of 19 Set.
・NEJIZAURUS GT
・Heavy-Duty Nippers …153mm
・Long Nose Pliers …160mm
・(+) Screwdriver …#0×100・#1×100・#2×100mm
・(-) Screwdriver …4.3×0.5×100mm
・File (3 Pair)…Flat ・Round ・Semi Circular
・Ball Wrench …1.5・2.0・2.5・3.0・4.0・5.0mm
・Adjustable Wrench …155mm
・Replacement Blade (For Cutter)
・PC Case …58×42×23mm
・It is a full set for the OA equipment and electronics equipment.
・Case Size :255(W)×150(D)×50(H)mm(Nylon Made In )
・Weight :1.1kg
・Contains “Neji Saurus GT" as a Standard Package Which is Useful For Your Maintenance Work.

Part Number

Configured Part Number is shown.

EA612SE-2

Part Number
EA612SE-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612SE-2 in the [19Pcs]Tool Set EA612SE-2 series.

Additional Products in this Category

Tech Support