(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open Ring Spanner EA605AB-0.5

Open Ring Spanner EA605AB-0.5
  • Volume Discount

【Product Specifications】
・Material-Chromium alloyed steel
・10° type
・Dim.(inch)…1/4 x 5/16
・Length(mm)…105
・Point…6

Part Number

Configured Part Number is shown.

EA605AB-0.5

Part Number
EA605AB-0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA605AB-0.5 in the Open Ring Spanner EA605AB-0.5 series.

Additional Products in this Category

Tech Support