(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

[Stainless Steel] Precision Tweezers EA595AK-36

[Stainless Steel] Precision Tweezers EA595AK-36
  • Volume Discount

【Product Specifications】
・Tip: -34, -35: Bent, sharp-36: Straight, sharp
・Material-Stainless steel (SUS304)
・Tip width…0.35mm
・Length…120mm

Part Number

Configured Part Number is shown.

EA595AK-36

Part Number
EA595AK-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support