(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Pin Vise EA589RG-7

Pin Vise EA589RG-7
  • Volume Discount

[Product Specifications]
・1 Chuck type.
・Material-Collet: tool steel
・Collet is storable in the main body.
・Chuck capacity-dia.0 to 1.0mm, dia.0.9 to 1.7mm, dia.1.7 to 2.4mm, dia.2.4 to 3.2mm
・Length-95mm

Part Number

Configured Part Number is shown.

EA589RG-7

Part Number
EA589RG-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RG-7 in the Pin Vise EA589RG-7 series.

Additional Products in this Category

Tech Support