(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Thin Diamondmeter Drill Set EA824CG-20

Thin Diamondmeter Drill Set EA824CG-20
  • Volume Discount

[Product Specifications]
・Material-HSS steel (high-speed steel)
・Set details-20 pcs 0.2 to 1.6mm

Part Number

Configured Part Number is shown.

EA824CG-20

Part Number
EA824CG-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824CG-20 in the Thin Diamondmeter Drill Set EA824CG-20 series.

Additional Products in this Category

Tech Support